Tad A. G. Newman
-
Posts
2 -
Joined
-
Last visited
-
Days Won
1
Content Type
Profiles
Forums
Events
Downloads
Posts posted by Tad A. G. Newman
-
-
Hello Vivek!
It is important to note that the programs are not stored in the FZ-S camera. They are stored in your FH controller.
If you need additional resources to save and reopen your programs in the FH Simulator, you can find them at the following website in the manual.
https://automation.omron.com/en/us/products/family/FH
Downloads Tab, Manual, "FH/FZ5 Series Vision System Users Manual", start with "Section 9 Saving/Loading Data"
Tad A. G. Newman
Product Manager - Machine Vision, RFID, and Precision Measurement
- 1
Connection between camera F430 and rslogix v17
in Machine Vision
Posted
Hello oliverGuy!
https://assets.omron.com/m/75adb81d183638ef/original/AutoVISION-and-Visionscape-Industrial-Protocol-Manual.pdf
Please see chapter 5 in the linked Industrial Protocol manual above. What type of errors are you seeing?
Please try using the following:
Module Properties Report: LocalENB (ETHERNET-MODULE 1.1)
Type: ETHERNET-MODULE Generic Ethernet Module
Vendor: Allen-Bradley
Parent: LocalENB
Name: F430
Connection Parameters
Input Assembly Instance 102, Size 320 (8-bit)
Output Assembly Instance 114, Size 320 (8-bit)
Configuration Assembly Instance 1, Size 0 (8-bit)
If you need additional assistance, we may need to contact local Omron Field Application Engineering Support.
Thank you for contacting Omron on these Forums!
Tad Newman