set up for latch in ACC14E in Power PMAC Posted January 10, 2013 I have set up the parameters for latch in ACC14E with UMAC. It works well in UMAC system. But I don't know how to set up with PowerPMAC I made encoder table with ACC14E and found that some counts is coming from external encoder. But the signal is not synchronized with PowerUMAC The belows are the set up for latch in ACC14E with UMAC. M7000->Y:$078C00,0,8 ; Bits 0-7 M7001->Y:$078C01,0,8 ; Bits 8-15 M7002->Y:$078C02,0,8 ; Bits 16-23 M7003->Y:$078C03,0,8 ; Bits 24-31 M7004->Y:$078C04,0,8 ; Bits 32-39 M7005->Y:$078C05,0,8 ; Bits 40-47 M7006->Y:$078C06,0,8 ; Register Selected M7007->Y:$078C07,0,8 ; Control word ; Setup Variable 1 (Control Word Bit6,7:10) M7007=$7F ; Setup Register 1: Inversion Control, Setup Register 1B: Latch Enable Invert M7000=$FF ; non inverting (Bits0-7) M7001=$FF ; non inverting (Bits8-15) M7002=$FF ; non inverting (Bits16-23) M7003=$FF ; non inverting (Bits24-31) M7004=$FF ; non inverting (Bits32-39) M7005=$FF ; non inverting (Bits40-47) M7006=$3F ; A value of 0 in bit n causes the data to be latch on the falling edge of En. ; A value of 1 in Bit n causes the data to be latched on the rising edge of En. ; Setup Variable 2 (Control Word Bit6,7:01) M7007=$BF ; Setup Register 2: Read Control, M7000=$00 ; Binary Data Read (Bits0-7) M7001=$00 ; Binary Data Read (Bits8-15) M7002=$00 ; Binary Data Read (Bits16-23) M7003=$00 ; Binary Data Read (Bits24-31) M7004=$00 ; Binary Data Read (Bits32-39) M7005=$00 ; Binary Data Read (Bits40-47) ; Setup Variable 3 (Control Word Bit6,7:11) M7007=$FF ; Setup Register 3: Latch Control M7000=$FF ; Latched Data Read (Bits0-7) M7001=$FF ; Latched Data Read (Bits8-15) M7002=$FF ; Latched Data Read (Bits16-23) M7003=$FF M7004=$FF M7005=$FF ; Input/Output Setup (Control Word Bit6,7:00) M7007 = $3F ; Data Registers
set up for latch in ACC14E
in Power PMAC
Posted
I have set up the parameters for latch in ACC14E with UMAC.
It works well in UMAC system.
But I don't know how to set up with PowerPMAC
I made encoder table with ACC14E and found that some counts is coming from external encoder. But the signal is not synchronized with PowerUMAC
The belows are the set up for latch in ACC14E with UMAC.
M7000->Y:$078C00,0,8 ; Bits 0-7
M7001->Y:$078C01,0,8 ; Bits 8-15
M7002->Y:$078C02,0,8 ; Bits 16-23
M7003->Y:$078C03,0,8 ; Bits 24-31
M7004->Y:$078C04,0,8 ; Bits 32-39
M7005->Y:$078C05,0,8 ; Bits 40-47
M7006->Y:$078C06,0,8 ; Register Selected
M7007->Y:$078C07,0,8 ; Control word
; Setup Variable 1 (Control Word Bit6,7:10)
M7007=$7F ; Setup Register 1: Inversion Control, Setup Register 1B: Latch Enable Invert
M7000=$FF ; non inverting (Bits0-7)
M7001=$FF ; non inverting (Bits8-15)
M7002=$FF ; non inverting (Bits16-23)
M7003=$FF ; non inverting (Bits24-31)
M7004=$FF ; non inverting (Bits32-39)
M7005=$FF ; non inverting (Bits40-47)
M7006=$3F ; A value of 0 in bit n causes the data to be latch on the falling edge of En.
; A value of 1 in Bit n causes the data to be latched on the rising edge of En.
; Setup Variable 2 (Control Word Bit6,7:01)
M7007=$BF ; Setup Register 2: Read Control,
M7000=$00 ; Binary Data Read (Bits0-7)
M7001=$00 ; Binary Data Read (Bits8-15)
M7002=$00 ; Binary Data Read (Bits16-23)
M7003=$00 ; Binary Data Read (Bits24-31)
M7004=$00 ; Binary Data Read (Bits32-39)
M7005=$00 ; Binary Data Read (Bits40-47)
; Setup Variable 3 (Control Word Bit6,7:11)
M7007=$FF ; Setup Register 3: Latch Control
M7000=$FF ; Latched Data Read (Bits0-7)
M7001=$FF ; Latched Data Read (Bits8-15)
M7002=$FF ; Latched Data Read (Bits16-23)
M7003=$FF
M7004=$FF
M7005=$FF
; Input/Output Setup (Control Word Bit6,7:00)
M7007 = $3F ; Data Registers