Jump to content
OMRON Forums

Loc_luu

Members
  • Posts

    1
  • Joined

  • Last visited

Everything posted by Loc_luu

  1. I appreciate any suggestions and helps from community for the following codes for homing 2 motors. The current code used H/W limit sensors but I want to disable HW flag and use SW flags instead. I tried to set I197=1, I124=$20000, I7212=0, I7213=0, I113-32000 and I could not make it to work. Thanks for the help. I124=131073;729 I224=131073;730 M316=0;731 M317=0;732 M318=0;733 I7212=2;734 capture on rising edge of a flag for Motor1 I7222=1;735 capture on flag low for Motor2 I7213=1;736 use PLIM1 as flag(positive end limit) for Motor1 I7223=0;737 use HOME2 (home flag) as trigger flag I123=12;738 Home speed with positive direction for Motor1 I223=30;739 Home speed with positive direction for Motor2 I126=0;740 no home offset for Motor1 I226=0;741 no home offset for Motor2 M145=0;742 M245=0;743 HOME1,2;744 Homing for Motor1 and 2 WHILE(M145=0ORM245=0);745 END WHILE;746 I123=-12;747 Home speed with negative direction for Motor1 I223=-30;748 Home speed with negative direction for Motor2 I7212=1;749 I7222=10;750 M145=0;751 M245=0;752 I126=P126;753 P126=-10000 home offset for motor1 HOME1,2;754 Home move for motor 1 and 2 WHILE(M145=0);755 END WHILE;756 M318=1;757 I5211=50;758 WHILE(I5211>0);759 END WHILE;760 M318=0;761 WHILE(M413=0);762 END WHILE;763 I5211=14000;764 WHILE(I5211>0);765 END WHILE;766 M317=1;767 I5211=500;768 WHILE(I5211>0);769 END WHILE;770 M317=0;771 WHILE(M413=0);772 END WHILE;773 PSETX(P30)Y(P31);774 M313=0;775 M314=1;776 P273=M201;777 P264=M264;778 ENABLE PLC2,3;779 P211=1;780 CLOSE;781 OPEN PROG 103 CLEAR;784 PSETX(P30)Y(P31);785 CLOSE;786 OPEN PROG 111 CLEAR;789 M110=1;790 M111=0;791 M112=0;792 M115=0;793 M114=0;794 M113=1;795 I123=P123;796 P123=100 home speed with positive direction for motor1 I124=8519681;797 hardware limit I126=0;798 no home offset I7212=2;799 capture on rising edge of a falg I7213=1;800 using PLIM1 as flag (positve end limit) HOME1;801 Home move for Motor1 I123=-P123;802 P123=100 home speed with negative direction for motor1 I7212=1;803 capture on flag high I126=P126;804 home offset -10000 HOME1;805 Homing move for motor1 M118=1;806 I5211=50;807 WHILE(I5211>0);808 END WHILE;809 M118=0;810 DWELL5000;811 M117=1;812 I5211=565;813 WHILE(I5211>0);814 END WHILE;815 M117=0;816 I124=8388609;817 M113=0;818 M114=1;819 M110=0;820 I-variables I111=32000;25966 I112=16000;25967 I113=0;25968 I114=0;25969 I114=0;25969 I115=0.25;25970 I116=1000;25971 I117=10000;25972 I118=0;25973 I119=100;25974 I120=0;25975 I121=50;25976 I122=32;25977 I123=-12;25978 I124=$20001;25979 I125=$78200;25980 I126=-10000;25981 I127=0;25982 I128=50000;25983 I129=0;25984 I130=34800;25985 I131=1100;25986 I132=1100;25987 I133=9500;25988 I197=0; I1711=32000;27566 I1712=16000;27567 I1713=0;27568 I1714=0;27569 I7211=0;33066 I7212=1;33067 I7213=1;33068 I7214=0;33069
×
×
  • Create New...