Here is a sample of the code I am trying to run. The tool will move to the correct offset position, will spiral down to -0.180, completing the second line of the spiral, then it simply stops and I have an error.
Error Status: Illegal move mode or command while cutter compensation active.
G55
G17 G20 G40 G49 G80 G90
M6 T5 (.5 FINISH)
M1
G43 H5
G53 Z0.0
M3 S2000 M8
G0 G90 X-4.0 Y0.0
Z3.0
G42 D5
G1 X-4.1885 Y0.0635 F5.0
Z1.0 F30.0
M1
G1 Z0.1
G3 X-4.1885 Y0.0635 Z-0.090 I0.0 J-0.0635 F4.0
G3 X-4.1885 Y0.0635 Z-0.18 I0.0 J-0.0635 F4.0
G3 X-4.1885 Y0.0635 Z-0.27 I0.0 J-0.0635 F4.0
G3 X-4.1885 Y0.0635 Z-0.35 I0.0 J-0.0635 F4.0
G3 X-4.1885 Y0.0635 I0.0 J-0.0635 F4.0