sbrun Posted April 13, 2017 Share Posted April 13, 2017 On a Acc-28E, there is on each chanel the outputs ref. +/-5 volt. What is the max current available on those outputs ? PS: We need 25 milli Amps. Link to comment Share on other sites More sharing options...
Jay Lee Posted April 13, 2017 Share Posted April 13, 2017 Hi, Acc28E is a 16-bit ADC card, so there are only inputs for Acc-28E, and there is no output. The voltage input range can be +/-10V Link to comment Share on other sites More sharing options...
steve.milici Posted April 13, 2017 Share Posted April 13, 2017 The +/- 5v reference outputs on J3A and/or J4A will tolerate 25 mA of current. Link to comment Share on other sites More sharing options...
Recommended Posts