Omron Forums Support Posted March 14, 2022 Share Posted March 14, 2022 In the LVS-95xx software setup page exists the option to the user to configure software to either warn with a message or Fail the symbol (forcing an F Grade and providing the message) if the height or X-dimension are outside the specified range of the Symbol Specification Table under consideration. This is selectable when any of the GS1 Application Standards are used. Further, LVS-95xx automatically provides the correct aperture as well as the X-dimension (maximum and minimum) for the Table being used. This helps ensure that the barcode is compliant with the full requirements of the GS1 Application Standard that is relevant for the barcode being graded. Quote Link to comment Share on other sites More sharing options...
Recommended Posts
Top Posters In This Topic
1
Popular Days
Mar 14
1
Top Posters In This Topic
Omron Forums Support 1 post
Popular Days
Mar 14 2022
1 post